??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 103K-NS-C-2A-SA2-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 103K-NS-C-2A-SA2-S49-00,3
VERF
Availability
Available
BC
Order code
BMF0011
TC
Product identifier
BMF 103K-NS-C-2A-SA2-S49-00,3
PX
Product view
41103_01
ICON
WEBINC
Product family
C-slot (10-series/round slot);T-slot;Cross-system variability
W
Weight
0.015 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 9 x 4.8 x 16 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Cable = PUR, 0.3 m, Application = Optimized response path especially suited for short-stroke cylinders., Housing material = PBT, Switching output = NPN normally open (NO), Switching frequency = 30000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.